Configuration notes: The following table shows you as of which version of STEP 7 there is compatibility with which Microsoft Windows operating system:
|
STEP 7 version |
WIN '95 |
WIN '98 |
WIN ME |
Windows NT 4.0 + SP3 |
WIN 2000 |
WIN
2003
Server |
Windows XP Professional 3) |
Windows Vista 32 Bit
Ultimate and Business |
|
V 3.1 |
X |
- |
- |
- |
- |
- |
- |
- |
|
V 3.2 |
X |
- |
- |
X |
- |
- |
- |
- |
|
V 4.01 |
X |
- |
- |
X |
- |
- |
- |
- |
|
V 4.02 |
X |
- |
- |
X |
- |
- |
- |
- |
|
From V 4.02.5 |
X |
X |
- |
X |
- |
- |
- |
- |
|
V 5.0 incl. SPs |
X |
X |
- |
X |
- |
- |
- |
- |
|
V 5.1 |
X |
X |
- |
X |
- |
- |
- |
- |
|
V 5.1 incl. SPs |
X |
X |
X1) |
X |
X1) 2) |
- |
- |
- |
|
V5.2
incl.
SPs |
X4) |
X5) |
X |
X6) |
X7) |
- |
X9) |
- |
V5.3 incl.
SPs |
- |
- |
- |
- |
X8) |
X11) 12) |
X10) |
- |
|
V5.4
incl.
SPs |
- |
- |
- |
- |
X13) |
X14) |
X15) |
X16) |
1) Only with installation of CD "STEP 7 V5.1 incl. SPx".
2) As from STEP 7 V5.1 incl. SP2 you require SP1 for MS Windows 2000.
3) No support planned from MS Windows XP Home.
4) MS Windows 95b or MS Windows 95 OSR2 required for OEM versions.
5) MS Windows 98 SE (Second Edition) required.
6) SP6a for MS Windows NT 4.0 required.
7) At least SP1 for MS Windows 2000 required.
8) MS Windows 2000 Professional at least SP3 required.
9) MS Windows XP Professional SP1 recommended.
Not released for MS Windows XP Professional SP2.
10) MS Windows XP Professional SP1 or SP1a required.
For MS Windows XP Professional SP2 you require STEP 7 V5.3 SP2.
Not released under MS Windows XP SP2c.
11) STEP 7 V5.3 incl. SP2 is not enabled for use in
MS Windows Server 2003 incl. SP1.
12) MS Windows Server 2003 as workstation computer, STEP 7 V5.3 SP2 required
13) MS Windows 2000 Professional SP4 required.
Not released for STEP 7 V5.4 SP4.
14) MS Windows Server 2003 standard edition and
MS Windows Server 2003 SP1 standard edition as workstation computer.
For STEP 7 V5.4 SP4 Windows Server 2003 SP2 is required.
15) MS Windows XP Professional SP1 (or SP1a) or SP2 required.
For MS Windows XP Professional SP3 you require STEP 7 V5.4 SP4.
Not released under MS Windows XP SP2c.
16) As of STEP 7 V5.4 SP3. STEP 7 is not released under MS Windows
Vista Home Basic or Premium.
Information on other STEP 7 products is available in the compatibility list of your STEP 7 installation. Entry ID: 18734363 Information on compatibility of Windows languages is available in Entry ID: 23568401 (Point 4) and 22635865.
Note on Windows 2000 Server:
STEP 7 is not released for MS Windows 2000 Server.
Note on Windows XP:
STEP 7 is not compatible with the 64-bit version of MS Windows XP Professional.
Keywords:
Compatibility list, Compatibility, Compatibility matrix
|