show the entry list
Modbus PtP - Standardized communication of PCS 7 with Third-Party Systems
Part number:
Task
Modbus is an open communication protocol which is widely used all over the world and supported by many manufacturers. The interfacing of PCS 7 systems with other systems via Modbus is a useful option, especially when
  • Existing systems are to be expanded or modernized.
  • Controllers and systems from different manufacturers are to be combined – e.g. when new plants are being installed.

Modbus is based on a master/slave or server/client architecture which can be implemented in different ways within the PCS 7 environment. Selection depends, on the one hand, on the individual systems and controllers which shall communicate with each other, since not all controllers and systems support all types of Modbus protocols (PtP or TCP). On the other hand, the type of interfacing also arises from the specific the plant network, i.e. the allocation of communication partners as master or slave.

Solution  
In the following sections we present you some fully described solutions based on PCS 7 standard functions and add-on products which are suitable to significantly reduce your engineering costs and efforts. You may use them either for new configurations or integrate them in existing projects. All required hardware and software components are Siemens products which, as always, guarantee best compatibility, state-of-the-art technology and upgradability. The PCS 7 standard and the Modbus standard are followed without exception.

Validity
This application description refers to SIMATIC PCS 7 V7.1 SP2 or higher.

Core topics of this application description
The two solutions described in the following for the configuration and parameterization of Modbus PtP in PCS 7 systems differ with regard to the use of the Modbus functions either as master or slave.

  • PCS 7 Modbus PtP master
  • PCS 7 Modbus PtP slave

Each of these variants is considered under the following aspects

  • Advantages
  • Required hardware and software
  • Installation and setup
  • Configuration
  • Performance data

Furthermore, each solution not only describes the connection to a singular PCS 7 system, but also the connection to a redundant system.

Your benefits at a glance

  • Easy configuration and standardized solutions for the complete lifecycle of the plant
  • Optimized communication performance
  • Minimum recovery time after communication failure
  • Complete block library with help functions in German and English
  • Configuration software with help functions in German and English

Downloads
Contents of the downloads

Download

Documentation 
Modbus PtP - Standardized communication of PCS 7 with Third-Party Systems
SIMATIC PCS 7 V7.1
61586633_Application_Modbus_PtP_en.pdf ( 1851 KB )

History
Version

Modification

07/2012 V1.0

First Release

Additional Keywords
serial communication, coupling, data link, interface, interfacing, link-up, linking, integration,

Filter criteria:
Hardware platform: SIMATIC S7-400 (PCS 7)
Software: SIMATIC PCS 7
Entry contents: Application Examples
 Entry ID:61586633   Date:2012-07-10 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
Contact
Support Request
Contacts worldwide
Technical Forum
Login VIP e-mail box
QuickLinks
Compatibility tool 
Performance Data 
Micro Automation Sets
Help
Online Help
Guided Tour