|
Description Attached are the latest Support Packages for STEP 7 (TIA Portal) V11 ready for downloading.
The Support Packages will permit you to configure modules that are not contained in the hardware catalog of your STEP 7 (TIA Portal) V11 installation.
Entry ID: 54163658 includes the procedure for updating the hardware catalog of your STEP 7 (TIA Portal) V11 installation with this download.
Last change
HSP0029 and HSP0033 was newly added in this entry.
Note Pay attention to the software requirements specified for each Support Package (for example, for STEP 7 Professional V11+SP1 this means that at least STEP 7 Professional V11 SP1 or a higher Service Pack of version V11 must be installed).
Download The "STEP7_TIA_Portal_V11_HSP_en.pdf" download includes a list of the modules that are contained in the relevant Support Packages.
STEP7_TIA_Portal_V11_HSP_en.pdf ( 1041 KB )
The "STEP7_TIA_Portal_V11_HSP.zip" download includes the separate Support Package files.
STEP7_TIA_Portal_V11_HSP.zip ( 64008 KB )
Note Support Packages for WinCC V11 are in Entry ID 60497002.
Additional Keywords
HW Config, HW Update, Upgrade
|