|
Description
Regarding the contents, the CAD CREATOR 1.7.1 corresponds to the CAD CREATOR 1.7, with an additional interface to the SIZER for offline mode.
In SIZER 3.5 (or later), component dimension sheets are provided as standard via an online connection. The CAD CREATOR is no longer supplied with the SIZER for Siemens Drives V3.5. If you wish to use the CAD functionality in offline mode, install the CAD CREATOR (V1.7.1 or later) on your PC.
System requirements for the operation of CAD CREATOR 1.7.1:
- Hardware
- 1 GHz processor, 512 MB RAM
- 3 GB free hard disk memory (with full installation)
- DVD drive
- Modem with Internet access
- Software
- Internet Explorer 8.0
- Adobe Reader 7.0
- Operating system
- Windows XP
- Windows Vista Business Edition 32 Bit
Useful links
CAD CREATOR 1.7.1 can also be ordered by stating the order number 6SL3075-0AA00-0AG0. More detailed information about the CAD CREATOR is provided in
48462595.
|