show the entry list
SIMATIC TDC CP53M0 Frame Coupler Released for Delivery
Part number:
Summary Internet document

The CP53M0 Frame Coupler for SIMATIC TDC is herewith released for delivery. 

The CP53M0 frame coupler provides the following functionality:

  • Coupling of a SIMATIC TDC systems to a SIMADYN D system.
  • Coupling of a SIMATIC TDC system to two further SIMATIC TDC module racks.
  • Communication buffer for the date exchange between CPUs in the module rack.

Internet document Summary

Product information

CP53M0

Technical data:
Product Order No.
CP53M0 coupling module 6DD1660-0BJ0
Memory  
Communication memory SRAM, 128 KByte
Communication buffer SDRAM, 8 MByte
FOC interface  
Qty. 2 (master mode)
1 (slave mode)
Data transmission speed 96 MBaud
Coding 5B/6B
Voltage, current  
Voltages, currents +5V / 0.3A
3.3V / 0.5A
Power dissipation  
Typ. power dissipation 3.1W
   
No. of required slots in the module rack 1
Dimensions W x H x D [mm] 20 x 233 x 160
Weight 0.6 kg

 

Compatibility and necessary components

  • The module can be configured with D7-SYS V7.1 + SP1 and higher (order no. 6ES7852-0CC02-0YA5)

Note

  • Please note the restrictions described in the Product Information.

 

 Entry ID:38837674   Date:2009-10-19 
I regard this article....as helpfulas not helpful                                 
related links
SIMATIC TDC SIMATIC TDC hardware
Application Module FM 458-1 DP
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour