show the entry list
Brief description: SIPLUS CMS4000 Hardware IONs
Part number:
Summary Internet document

The SIPLUS CMS4000 hardware product portfolio is the identical successor of the product range of CASTOMAT. It is used for logging and pre-processing of peripheral signals from the process level. 

Internet document Summary

General

The SIPLUS CMS4000 hardware product portfolio is the identical successor of the product range of CASTOMAT. It is used for logging and pre-processing of peripheral signals from the process level. 

Key benefits:

  • Compatible with a wide variety of industrial signal sources (bus systems and sensors)
  • Logging of analog and binary signals plus numerical data
  • Timestamp is synchronous to just a few µs
  • Sample rates up to 40 kHz
  • Cycle-synchronous bus measuring
  • Distributed, scalable measuring
  • Reactionless integration into existing systems

Portfolio

CTN WATCH GUARD T001
6AT8000-1AA00-0XA0

The CTN WATCHGUARD T001 is used in order to acquire binary signals and to transmit the recorded data via the USB bus (USB 1.1-Standard) with 12 Mbps to a superior industrial PC. The usage of a CTN WATCHGUARD T001 allows recording of 2 binary signals within a range of 0/24 V. In addition, 2 outputs can be controlled via the PC, where each output is carried out as relay with a normally closed contact and a normally opened contact. 

ION ANALOGINPUT T001
6AT8000-1BA00-0XA0

The ION ANALOGINPUT T001 is used to acquire analog signals and to transmit the recorded data via the FireWire bus (IEEE1394astandard) with 400 Mbps to a higher level industrial PC. The use of an ION ANALOGINPUT T001 allows recording of 8 analog, separate electrically insulated signals within a range of ± 10 V. The maximum sample frequency is 40 kHz per analog input. 

ION BINARYINPUT T001
6AT8000-1BA00-2XA0

The ION BINARYINPUT T001 is used in order to acquire binary signals and to transmit the recorded data via the FireWire bus (IEEE1394a-standard) with 400 Mbps to a superior industrial PC. The usage of an ION BINARYINPUT T001 allows recording of eight binary, separate electrically insulated signals within a range of 0/24 V. The maximum sample frequency is 40 kHz per binary input. 

ION VIB A T001
6AT8000-1BA00-4XA0

The ION VIB-A T001 is used in order to acquire one rotational speed signal as well as four signals from ICP® sensors to transmit the recorded data via the FireWire bus (IEEE1394a-standard) with 400 Mbps to a higher level industrial PC. The maximum sample frequency is 40 kHz per channel. 

ION PROFIBUS DP Spy T001
6AT8000-1BA00-5XA0

The ION PROFIBUS DP Spy T001 is used in order to acquire numerical data from PROFIBUS and to transmit the recorded data via the FireWire bus (IEEE1394a-standard) with 400 Mbps to a superior industrial PC. The usage of the device allows recording data which are exchanged between PROFIBUS DP fieldbus nodes. The installation is reactionless to the existing fieldbus. 

ION SIMOLINK T001
6AT8000-1BA00-6XA0

The ION SIMOLINK T001 is used in order to acquire numerical data and to transmit the recorded data via the FireWire bus (IEEE1394a-standard) with 400 Mbps to a superior industrial PC. The usage of the device allows recording data which are exchanged between SIMOLINK drive-/fieldbus nodes. 

ION VIB-D T001
6AT8000-1BA00-7XA0

The ION VIB-D T001 is used in order to acquire signals from four ICP® sensors as well as one rotational speed signal and to transmit the recorded data via the FireWire bus (IEEE1394a-standard) with 400 Mbps to a superior industrial PC. The maximum sample frequency is 40 kHz per channel.

RPN IEEE1394B T001
6AT8000-1EA00-0XA0

The RPN IEEE1394B T001 is a multi-port-repeater with one optical interface and two electrical interfaces according to the IEEE1394b standard. With the conversion to an optical transmitting medium it is possible to get longer distances for the FireWire- bus system 

RPN IEEE1394B T002
6AT8000-1EA00-1XA0

The RPN IEEE1394B T002 is a multi-port-repeater with two optical interfaces and one electrical interface according to the IEEE1394b standard. With the conversion to an optical transmitting medium it is possible to get longer distances for the FireWire- bus system

RPN IEEE1394B T003
6AT8000-1EA00-2XA0

The RPN IEEE1394B T003 is a multi-port-repeater with three optical IEEE1394b standard interfaces according to the IEEE1394b standard. With the conversion to an optical transmitting medium it is possible to get longer distances for the FireWire- bus system

PCN 427B T001
6AT8000-1CA00-4XA0

The SIMATIC Microbox PC 427B is a robust embedded-industrial-PC. This product with harddisk and FireWire connection card is optimized for applications in Condition Monitoring with SIPLUS CMS.

PCN 427B T011
6AT8000-1CA10-4XA0

The SIMATIC Microbox PC 427B is a robust embedded-industrial-PC. This product with flashdisk and FireWire connection card is optimized for applications in Condition Monitoring with SIPLUS CMS.

CMB IEEE1394A T011
6AT8000-6AA00-0XA0

The "Communication Bundle" CMB IEEE1394A T011 is a kit for adding two FireWire interfaces according to DIN IEEE1394 to the MICROBOX PC.

 Entry ID:35122331   Date:2009-03-18 
I regard this article....as helpfulas not helpful                                 
related links
ION BINARYINPUT T001 Product Brief
ION ANALOGINPUT T001 Manual
ION BINARYINPUT T001 User Manual
ION VIB-D T001 User Manual
ION SIMOLINK T001 User Manual
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour