|  |
Ordering data
|
Description |
SIPLUS order number |
Based on order number |
Application area |
Status |
|
ET200M bus modules |
6AG1195-7HA00-2XA0 |
6ES7195-7HA00-0XA0 |
-40 ... +70 °C (Tmin ... Tmax),
with conformal coating |
Delivery release
(since 09/22/2006) |
|
6AG1195-7HB00-4XA0 |
6ES7195-7HB00-0XA0 |
0 ... +60 °C,
with conformal coating |
Type cancellation
(since 03/10/2011) |
|
6AG1195-7HB00-7XA0 |
6ES7195-7HB00-0XA0 |
-40 ... +70 °C (Tmin ... Tmax),
with conformal coating |
Delivery release
(since 12/04/2007) |
|
6AG1195-7HC00-2XA0 |
6ES7317-2EK14-0AB0 |
-40 ... +70 °C (Tmin ... Tmax),
with conformal coating |
Delivery release
(since 09/22/2006) |
|
6AG1195-7HD10-4XA0 |
6AG1195-7HD10-2XA0 |
0 ... +60 °C,
with conformal coating |
Type cancellation
(since 03/13/2010) |
|
6AG1195-7HD10-2XA0 |
6AG1195-7HD10-2XA0 |
-40 ... +70 °C (Tmin ... Tmax),
with conformal coating |
Delivery release
(since 03/22/2007) |
Application area
|
Environmental conditions |
Relative humidity |
100 % rh - condensation permissible - no commissioning in condensed state |
|
Biologically active substances |
Compliance with EN 60721-3-3, class 3B2 mold, fungal, sponge spores (except for fauna) 2) |
|
Chemically active substances |
Compliance with EN 60721-3-3, class 3C4, incl. salt fog 1) 2) |
|
Mechanically active substances |
Compliance with EN 60721-3-3, class 3S4, incl. sand, dust 2) |
|
Air pressure - installation altitude |
Tmin ... Tmax with 1080 hPa ... 795 hPa (-1000 m ... +2000 m)
Tmin ... (Tmax - 10K) with 795 hPa ... 658 hPa (+2000 m ... +3500 m)
Tmin ... (Tmax - 20K) with 658 hPa ... 540 hPa (+3500 m ... +5000 m) |
|
1) ISA –S71.04 severity level GX:
Continuous load: In accordance with EN 60721‑3‑3, class 3C4
Limit value (max. 30 min/d): In accordance with EN 60721‑3‑3, class 3C4
2) The enclosed plug covers have to remain on the unused interface during operation in corrosive gas atmospheres! |
Information on SIPLUS products is available at: www.siemens.com/siplus-extreme
For further questions, please contact your SIMATIC partner at your local Siemens subsidiary.
Siemens partners on the Internet
|  |  |