show the entry list
ProTool -- Working with projects -- Upgrading to new version
How do you migrate a ProTool project with SIMOTION CPU connection to a WinCC flexible project and SIMOTION SCOUT?
Which version of Image of the relevant operator panels can be used for the corresponding version of ProTool?
Converting old configurations to Runtime - Procedure for ProTool versions prior to V6.0
Open Pro Tool 1.x configuration with current software
Which device is a suitable replacement for an OP25?
What solution can be offered for a defective MP40/C36A?
What changes do you have to make in the configuration after replacing the OP/TP 25/35 by an OP/TP 27/37 in a connection with the SIMATIC S5 via PROFIBUS DP?
What changes are necessary when a WF470 is replaced by an MP270 Touch in an S5 controller?
ProSave -- ProSave in general -- Working with ProSave
What should you watch out with regard to licenses for WinCC flexible and panels?
How can you transfer licenses to an operator device with the ALM without WinCC flexible being installed?
Which version of Image of the relevant operator panels can be used for the corresponding version of ProTool?
Error message when transferring the Pocket Internet Explorer to a Windows CE Panel with ProSave
How do you backup/restore with a Windows-based panel?
What connections are there between the version designations in WinCC flexible?
How to Backup and restore a program on a text or graphic-based panel?
How do you back transfer the projects of an operator panel and what should you watch out for?
How do you do an "Operating system update" (OS update) or "Reset to factory settings" on operator panels?
Specification of the installation path for shared files in the standalone installation of ProSave V6.0 SP2
Touch Panel / Operator Panel -- Product information -- Checking compatibility
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
Which version of Image of the relevant operator panels can be used for the corresponding version of ProTool?
Multi Panel -- Product information -- Checking compatibility
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
Does WinAC MP 2008 for WinCC flexible 2008 run in Windows 7?
Which version of Image of the relevant operator panels can be used for the corresponding version of ProTool?
Mobile Panels -- Product information -- Checking compatibility
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
Which version of Image of the relevant operator panels can be used for the corresponding version of ProTool?
Which version of Image of the relevant operator panels can be used for the corresponding version of ProTool?
Part number:

Configuration Notes:
When configuring Windows-based operator panels with ProTool, only one specific version of Image of the relevant operator panel can be used, regardless of the version of ProTool.

The version specification in the name of the Image file (e.g. "MP370_V6_2.img") abstracts the version of ProTool. The exact version of the Image can be determined with ProSave or PTUpdate - see Fig. 01.


Fig. 01 - ProSave and PTUpdate

The table "ProTool_Image_Versions_e.pdf" lists matching versions for ProTool. The table is designed to help you identify the versions used and thus avoid version conflicts.

Attachment 1: ProTool_Image_Versions_e.pdf ( 13 KB )

Example:
TP170A in ProTool V6.0 => V6.0.0.32
TP170A in ProTool V6.0 SP1 => V6.0.1.4

Keywords:
Operator panel version

 Entry ID:28263711   Date:2008-02-14 
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
Themen
Help
Online Help
Guided Tour