show the entry list
WinAC Slot -- Setting up systems -- Parameterizing systems
WinAC Slot CPU 41x-2 PCI used as PROFIBUS DP slave
Installation of the "WinAC Slot 41x" and setting the Computing interface
S7 soft container: not possible to set up connection from "S7WCPanel" to the CPU 412/416-2 DP PCI
Autoload function for "WinAC Slot PLC"
Behavior of the WinAC/Pro (Slot PLC) when the PC system fails
WinAC Slot 412/ 416: Operation without Memory Card
WinAC Slot 412/416: Saving user data upon power OFF/ON without PS Extension Board
Does WinAC slot 41x support network routing?
Does WinAC slot 41x support network routing?
Part number:

Description:
The SIMATIC WinAC slot CPU 412 and 416 support network routing from firmware and hardware version V3.2.

 

 Entry ID:2755642   Date:2007-09-13 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour