| Certification Number: | FM 3017044 | | Certificate Name: | Sitrans Probe LU / LR200, 250, 260 / Probe LR [HART; PA; FF] | intrinsically safe, Dust protection, explosion-proof | IS / I, II, III / 1/ ABCDEFG / T3A Ta=80°C; T4 Ta=40°; Entity; Type 4X NI / I / 2 / ABCD / T5 Ta = 80°C; T6 Ta=40°C;... | | Certificate Type: | For use in hazardous locations | | Certificate: | FM | | Approval office: | FM | | Country: | USA | | Language: | English | | |
|