show the entry list

Multi Panel -- Product information -- Checking compatibility 
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs? 
Is WinAC MP 2008 compatible with Windows 7? 
Which version of Image of the relevant operator panels can be used for the corresponding version of ProTool? 

What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?Go to beginning
Part number:

Description
The entry gives you an overview of the resolutions and installation dimensions of the Panels and Panel PCs.
This enables you to determine the mechanical compatibility of the devices with each other with regard to resolution and installation cutout.

56076296_screensize_resolution.xls ( 107 KB )

Note on security
Caution
The functions and solutions described in this article confine themselves predominantly to the realization of the automation task. Furthermore, please take into account that corresponding protective measures have to be taken in the context of Industrial Security when connecting your equipment to other parts of the plant, the enterprise network or the internet. Further information can be found in Entry ID: 50203404.

Additional Keywords
Key Panels, Basic Panels, Comfort Panels, Mobile Panels, Micro Panels, Panels 70 Series, Panels 170 Series, Panels 270 Series, Multi Panels 170 Series, Multi Panels 270 Series, Multi Panels 370 Series, SIMATIC IPC, Resolution, IPC477D
 

Is WinAC MP 2008 compatible with Windows 7?Go to beginning
Part number:

Description
WinAC MP 2008 is released for WinCC flexible 2008 SP2 and Windows XP.
WinAC MP2008 is not released for and cannot be installed in Windows 7.

Keywords
OS, Operating System, Soft PLC, C7, Panel, PLC, Multipanel, PLC software

Which version of Image of the relevant operator panels can be used for the corresponding version of ProTool?Go to beginning
Part number:

Configuration Notes:
When configuring Windows-based operator panels with ProTool, only one specific version of Image of the relevant operator panel can be used, regardless of the version of ProTool.

The version specification in the name of the Image file (e.g. "MP370_V6_2.img") abstracts the version of ProTool. The exact version of the Image can be determined with ProSave or PTUpdate - see Fig. 01.


Fig. 01 - ProSave and PTUpdate

The table "ProTool_Image_Versions_e.pdf" lists matching versions for ProTool. The table is designed to help you identify the versions used and thus avoid version conflicts.

Attachment 1: ProTool_Image_Versions_e.pdf ( 13 KB )

Example:
TP170A in ProTool V6.0 => V6.0.0.32
TP170A in ProTool V6.0 SP1 => V6.0.1.4

Keywords:
Operator panel version

 Entry ID:26346465   Date:2013-05-03 
I regard this article....as helpfulas not helpful                                 






























related links
Which type of device has to be se ...
What is the Chemical Resistance o ...
Labeling Strips for the individua ...
SIMATIC Industrial LCD Monitors F ...
SIMATIC PC Panel PC Industrial Lite
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour