MICROMASTER drive inverters and SINAMICS G120 drive inverters have, in addition to different functions, also various digital and analog inputs and outputs. These different functions are briefly described in the Attachment in a tabular form. A detailed description of the control terminals is not provided here. Please refer to the Operating Instructions for MICROMASTER 4 and SINAMICS G120 for this information.
MICROMASTER MM420 / MM430 / MM440 drive inverters and CUs from the CU240S / CU240S DP / CU240S DP-F SINAMICS series are compared.
( 411 KB ) Connector_labelling_en_V1.pdf
Written by: SD CST
|