show the entry list
Supply of LOGO! Soft Comfort V4.0 to Be Discontinued
Part number:
Summary Internet document

LOGO! ..0BA5 and LOGO! Soft Comfort V5.0 have been available since April 2005. LOGO! ..0BA5 is 100% compatible with LOGO! ..0BA4. As was the case with previous LOGO! Soft Comfort versions, V5.0 can be used to program all previously purchased LOGO! generations (..0BA0 bis ..0BA5). LOGO! Soft Comfort V4.0, which was designed to program generations up to LOGO! ..0BA4, will thus cease to be available. If you order LOGO! Soft Comfort V4.0 (full version or upgrade) you will automatically receive LOGO! Soft Comfort V5.0 (full version or upgrade).  

Internet document Summary

The upgrades from LOGO! Soft Comfort V1.0 and higher to LOGO! Soft Comfort V5.0 are still available free of charge on the LOGO! Internet pages ( http:\\www.siemens.com/logo).

 The following LOGO! Soft Comfort items are no longer available:

Designation

Order No.

LOGO! Soft Comfort V4.0, full version, single license

6ED1058-0BA00-0YA0

LOGO! Soft Comfort upgrade V4.0, Upgrade from V1.0 and higher to V4.0

6ED1058-0CA00-0YE0

The following software versions are available for succession:

Designation

Order No.

LOGO! Soft Comfort V5.0, full version, single license

6ED1058-0BA01-0YA0

LOGO! Soft Comfort upgrade V5.0, Upgrade from V1.0 and higher to V5.0

6ED1058-0CA01-0YE0



Compatibility

The LOGO! Basic/Pure basic units can be replaced 1:1. The previous expansion modules can be used with LOGO! ..0BA5 without any restrictions. The LOGO! Soft Comfort software V5.0 or higher is required for configuration.

For more information on LOGO! please see: http:\\www.siemens.com/logo

 Entry ID:23430009   Date:2006-06-16 
I regard this article....as helpfulas not helpful                                 
related links
LOGO!Soft Comfort V5.0!
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Themen
Help
Online Help
Guided Tour