Configuration Notes: SIMOVERT MASTERDRIVE can be
operated in WinAC RTX. WinAC RTX supports the use of SIMOVERT
MASTERDRIVE with complex motional sequences, e.g. cam discs or
electronic gears. Furthermore, WinAC RTX V4.1 supports the
operation of the following FM modules as part of an ET 200M
station:
- SIMATIC FM 353: positioning module for stepper motors in
machines with high clock-pulse rates; can be used for simple
point-to-point positioning and for complex travel profiles.
- SIMATIC FM 354: positioning module for server motors in
machines with high clock-pulse rates; can be used for simple
point-to-point positioning and for complex travel
profiles.
You can find further information on the Internet in Entry ID
19217187 (SIMATIC WinAC RTX version V4.1 available
immediately).
This configuration has been verified with a WinAC RTX
V4.1.
|