show the entry list
WinAC RTX -- Product information -- Checking compatibility
Which PROFIBUS/MPI CP can be used as IF module of the SIMATIC WinAC?
Can a PC application which has been developed with WinAC Slot T-Kit also be used with WinAC Basis Soft PLC and WinAC RTX?
Which version of WinAC Basis and RTX can CP5613 A2 be used with?
Does WinAC RTX support the operation of SIMOVERT MASTERDRIVE MC applications?
Which version of WinAC is released for operation on the Microbox PC 420 with Windows XP embedded (XPe)?
Which versions of WinAC (Basis, RTX, Slot) and SIMATIC NET are compatible with each other?
WinAC Basis -- Product information -- Checking compatibility
Which versions of WinAC (Basis, RTX, Slot) and SIMATIC NET are compatible with each other?
Which PROFIBUS/MPI CP can be used as IF module of the SIMATIC WinAC?
Can a PC application which has been developed with WinAC Slot T-Kit also be used with WinAC Basis Soft PLC and WinAC RTX?
Which version of WinAC Basis and RTX can CP5613 A2 be used with?
WinAC RTX F -- Product information -- Checking compatibility
Which versions of WinAC (Basis, RTX, Slot) and SIMATIC NET are compatible with each other?
Which PROFIBUS/MPI CP can be used as IF module of the SIMATIC WinAC?
Can a PC application which has been developed with WinAC Slot T-Kit also be used with WinAC Basis Soft PLC and WinAC RTX?
Does WinAC RTX support the operation of SIMOVERT MASTERDRIVE MC applications?
Which version of WinAC Basis and RTX can CP5613 A2 be used with?
Can a PC application which has been developed with WinAC Slot T-Kit also be used with WinAC Basis Soft PLC and WinAC RTX?
Part number:

Configuration Notes:
WinAC ODK (Open Development Kit) V4.1 is required for a PC application which has been developed with WinAC Slot T-Kit (and used with WinAC Slot PLC) and which you also wish to use with WinAC Basis Soft PLC or WinAC RTX.

WinAC ODK V4.1 is an engineering software package for the development of PC applications in connection with WinAC Basis V4.1, WinAC RTX V4.1 and WinAC Slot V3.4. This software supports the integration of PC software using C/C++ for WinAC software and Slot PLC. 

You can find further information on the Internet in Entry ID 19020768 (WinAC ODK V4.1 available immediately).

This configuration has been verified with a WinAC Basis V4.1.


 Entry ID:22302936   Date:2005-11-28 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour