返回列表
Delivery Release: SIMATIC Panel OP 270 6" and OP 270 10", SIMATIC Panel TP 270 6" and TP 270 10"
订货号:
概要 互联网文件

Effective immediately, the new powerful Panels SIMATIC OP 270 & TP 270 in 6" and 10" models are released.

Their major features are:

   - 5.7" or 10.4" STN Color Display with 256 Colors 

   - 2 MB Configuration Memory

   - USB Port and Compact Flash Card Slot onboard




互联网文件 概要

Delivery Release

Object of the Release:

SIMATIC PANEL OP 270 6"
SIMATIC PANEL OP 270 10"

SIMATIC PANEL TP 270 6"
SIMATIC PANEL TP 270 10"

Delivery Start:

End of May 2002, Delivery Time: 15 Business Days

Contact Person:

Contacts: Contact

Catalog:

ST80 – 2002
CA01 – 2002

Internet Link:

http://www.siemens.com/panels

 

Ordering

Product Name

Order Number

SIMATIC OP 270  6"
     with 5.7" STN Color Display


6AV6 542-0CA10-0AX0

SIMATIC OP 270 10"
     with 10.4" STN Color Display


6AV6 542-0CC10-0AX0

SIMATIC TP 270 6"
     with 5.7" STN Color Display


6AV6 545-0CA10-0AX0

SIMATIC TP 270 10"
     with 10.4" STN Color Display


6AV6 545-0CC10-0AX0

Pin-Plug Cable
between PG/PC and OP/TP 270
Standard Length: 5.0 m


6ES7 901-1BF00-0XA0

Configuration Software
     -
with SIMATIC ProTool V6.0 or higher
     -
with SIMATIC ProTool/Pro V6.0 or higher


see Delivery Release
with ID: 10438630

Device Manual
OP/TP 270 and MP 270B
    
German
     English
     French
     Italian
     Spanish



6AV6 591-1DC20-0AA0
6AV6 591-1DC20-0AB0
6AV6 591-1DC20-0AC0
6AV6 591-1DC20-0AD0
6AV6 591-1DC20-0AE0

User Manual ProTool
Configuring Windows-based Systems
    
German
     English
     French
     Italian
     Spanish



6AV6 594-1MA06-0AA0
6AV6 594-1MA06-0AB0
6AV6 594-1MA06-0AC0
6AV6 594-1MA06-0AD0
6AV6 594-1MA06-0AE0

User Manual
Communication for Windows-based Systems
    
German
     English
     French
     Italian
     Spanish




6AV6 596-1MA06-0AA0
6AV6 596-1MA06-0AB0
6AV6 596-1MA06-0AC0
6AV6 596-1MA06-0AD0
6AV6 596-1MA06-0AE0

Buffer Battery
DC 3.6 V; 1.7 Amp


W79084-E1001-B2

Memory Cards
    
- CF Card 16 MB
     - PC Card 64 MB


6AV6 574-2AC00-2AA0
6AV6 574-2AC00-2AF0

Accessories (for reordering)

Protective Foil for TP 270 10", MP 270B Touch and MP 370 Touch
to protect Touchscreen Front against Dirt and Scratches
(Pack of 10)


6AV6 574-1AD00-4CX0

Protective Foil for TP 270 6"
to protect Touchscreen Front against Dirt and Scratches
(Pack of 10)


6AV6 574-1AD00-4DX0

Service Package for TP 270 10", MP 270B Touch and MP 370 Touch
consisting of:
     - Installation Gasket
     - 10 x Tightening Clamps
     - 1 x Plug-In Clamp Bar (Double-Block)
     - Allen Wrench


6AV6 574-1AA00-2CX0

Service Package for OP 270 10"
and MP 270B Keyboard
consisting of:
     - Installation Gasket
     - 2 Sets of Keyboard Labeling Strips
     - 10 x Tightening Clamps
     - 1 x Plug-In Clamp Bar (Double-Block)
     - Allen Wrench


6AV6 574-1AA00-2DX0

Service Package for TP 170, OP 170B,
OP 270 6" and TP 270 6"
consisting of:
     - Installation Gasket TP 170/270
     - Installation Gasket OP 170B
     - Installation Gasket OP 270 6"
     - 2 Sets of Keyboard Labeling Strips for OP 170B
     - 2 Sets of Keyboard Labeling Strips for OP 270 6"
     - 7 x Tightening Clamps
     - 1 x Plug-In Clamp Bar (Double-Block)
     - Allen Wrench


6AV6 574-1AA00-4AX0

Supplemental Information

The following certifications/licenses will be available at the following dates:

Certification/License

Date

CE

at the Delivery Start

UL

at the Delivery Start

NEMA 4/12

at the Delivery Start

C-TICK

under Preparation

FM

at the Delivery Start

Ex-Zone 2/22

under Preparation





 条目号:11485358   日期:2002-05-14 
关于此条目的反馈有用无用                                 
related links
哪些面板符合北美的 FM ...
mySupport
My Documentation Manager 
新闻专递 
CAx-Download-Manager 
技术需求
进入此条目
打印
制作PDF 
发送给好友
QuickLinks
兼容性工具 
帮助
在线帮助
浏览指南