show the entry list
SIMATIC RACK PC Industrial Lite 40 (IL 40) - Delivery Release
Part number:
Summary Internet document


The new SIMATIC RACK PC IL 40 is herewith released for delivery.


Internet document Summary

The SIMATIC Rack PC Industrial Lite IL 40 supplements the existing SIMATIC RACK PC 840 and offers highest PC performance at an economical price for industrial applications with a low demand on industrial hardening (with regard to vibration and shock).

Selection aid for the two product families:

Rack PC Industrial Lite 40 

NEW

Rack PC 840

Latest PC technology

  • State of the Art Intel technology
  • High-performance microprocessors
  • AGP slot for graphics expansions

Highly suitable for industrial applications

  • High vibration and shock loads during operation
  • High temperature range
  • Good service friendliness
  • Extensive diagnostics

Basic industrial suitability

  • Dust protection
  • CE label for industry and office
  • Transport retainers for expansion cards
  • Monitoring functions

High industrial functionality

  • Integrated PROFIBUS-DP/MPI interface
  • ISA and PCI slots
  • High flexibility and expandability of the components

Security of investment

  • 12-Month warranty
  • Spare part supply assured for at least 3 years

High security of investment

  • 24-Month warranty
  • Spare part supply assured for at least 5 years
  • High continuity of the components and the design

Typical areas of application

High-performance applications and IT applications at supervisory or cell level

  • Process and visualization applications (e.g. PSC 7, WinCC)
  • Industrial image processing
  • Quality assurance / monitoring tasks
  • Measuring and control tasks (e.g. with WinAC)
  • Data aquisition / management (e.g. recipe management)

The SIMATIC RACK PC IL 40 has a CE label for use in industrial areas, as well as for use in domestic and business areas and can thus also be employed for building automation or in the public sector.

Product description

The SIMATIC Rack PC IL 40 comes in four different variants that differ in their design (microprocessor, memory, storage media) and that can be combined with different Microsoft operating systems.

High PC perfomance and functionality

  • Intel Pentium III 1000 MHz (1 Ghz) or Celeron 1000 MHz (1 Ghz)
  • Innovative Intel microprocessor architecture based on the 815E chipset
  • 128 MB or 256 MB SDRAM, expandable to 512 MB RAM
  • Powerfull integrated AGP on-board graphics with variable Shared Memory
  • Integrated ports: Ethernet 10/100, 2x USB, VGA, audio, 1x serial, 1x parallel, 2x PS/2
  • 6 free slots for PC cards: 5x PCI long, 1x AGP (for possible graphics extensions)
  • CD-ROM or CD R/RW drive (only with PIII, 256 MB memory)
  • Free drive bays: 2 x 3.5"; 2 x 5.25" at the front, 2 x 3.5" internally

Basic industrial suitability

  • All-metal 19" casing (4HU) for mechanical ruggedness
  • High EM compatibility ( certified for CE Industry and CE Office)
  • Dust protected by pressure ventilation with ball-bearing fan and filter
  • Card retainer for safe transport (vibration, shock)

Low Budget

  • Most cost effective industrial PC of the SIMATIC Rack PC series

Service friendly

  • Easy filter replacement from the front
  • Integrated monitoring functions for inner casing temperature, fan and program execution (watchdog)
  • Prepared for easy mounting on telescopic rails
  • Operating systems on restore CD ROM: Win NT G/E, ME G/E, 2000 MUI
  • Operating instructions in German/English/French/Spanish/Italian

Safe against failure

  • Tested for 24h continuous operation
  • Selected high-quality components from renowned manufacturers
  • Temperature-controlled fan
  • Lockable front cover for authorized access to front-side:
    - Replacement drives
    - Operating elements (Reset, Power)
    - Air filter

The new  SIMATIC Rack PC IL 40 is listed on the Internet A&D Mall

 Entry ID:10103664   Date:2002-02-18 
I regard this article....as helpfulas not helpful                                 
related links
SIMATIC Industrial PC SIMATIC Rac ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour